magrin

Member Since: November 29, 2011

Country: United States

  • Product DEV-10711 | last year

    Mine is also dead, I’m waiting for a reply from tech support.

  • Product DEV-10711 | about 2 years ago

    I’ve just received the shield and the charging LED goes on as soon as I plug the charger, even if there is no battery connected. Is this supposed to be so?

  • Product SWG-08345 | about 2 years ago

    Do you own one of the medium size? Can you provide me the height up to the shoulder? Or someone else? Thank you very much!

  • Product PRT-10255 | about 2 years ago

    Hi all! Does anyone know how this booster compares to MintyBoost circuit when talking about efficiency etc? Disconsidering the fact that MintyBoost already brings the USB connector and pull-up resistors on data pins, so that usb devices can see it as a charger. Thanks

  • Product PRT-10161 | about 2 years ago

    Hi there! Is it ok to charge a nominal 3.6V cellphone battery with this charger? Thanks

No public wish lists :(