petah

Member Since: November 29, 2007

Country: United States

  • News - New Product Friday: More … | about 2 years ago

    cool

  • Product LCD-09351 | about 4 years ago

    I am running into performance issues with the 124x64 serial LCD.
    The LCD responds slowly! Even when only drawing a single line accost the screen, one can see the line start at the left and proceed slowly across to the other side. I would say it takes about 100 ms to draw.
    I am running the pack at 9V with a very low backlight setting. And its plugged directly into my Arduino TX/RX.
    Can someone tell me if this is the expected performance? I was hoping to get the same performance that I saw in the UV demo for the 160x128 serial LCD.
    Thank you,
    Peter

No public wish lists :(