NathanJSeeley

Member Since: January 8, 2012

Country: United States

  • Product RTL-11004 | about 4 months ago

    The “static sticker”: clings to the window without using any adhesives, but with static, much like “window clings” do that are often used for holiday decorating.

  • Product WRL-00152 | about 8 months ago

    is it possible to replace a chip antenna with a threaded antenna connector?

  • Product WRL-11713 | about a year ago

    I was truely making guesses based on other hardware. I was only like 500mA off… (and that’s how the fire started)

  • Product WRL-11713 | about a year ago

    USB usually draws 5V at around 1amp. the Asus wifi adapter I had drew about 0.7 amps. don’t know about this one though

  • Product CAB-11580 | about a year ago

    We need the matching jack!!! Please Please Please

  • Product COM-09273 | about 2 years ago

    So, I bought a couple of these, found schematics online, built the circuits, the LED turned on for the expected amount of time, then it does’t work. I took the circuit apart and re-did it and the LED no longer turns on… I powered the whole thing with a 9V battery and has a resistor going to the LED to keep from frying it (learned that one the hard way a while ago) any suggestions?

  • Product COM-00733 | about 2 years ago

    so I suck at reading data sheets… I was wondering what the maximum voltage is that I can put through this shift register is. I am wanting to make an automated fireworks display and I need to supply 6-12 volts to the igniters. can this IC handle it or would I need to find a High voltage version?

  • Product WRL-10938 | about 2 years ago

    Would this work as the BT modem for my custom android game pad? Using arduino to make the game pad and wanting to interface it with my phone as a Keyboard.

  • News - Distributors: Our Extende… | about 2 years ago

    What about the suppliers? Can we learn about them? And is there by chance a list of them so we can thank them?

Name Pieces Total
my wishlist
24 633.6
Rover Needs
2 29.9