Eddie90

Member Since: January 9, 2012

Country: United States

  • Product CAB-10087 | about 3 months ago

    I want to read my car’s speed while in motion. Can I create some type of setup with this cable to send the info to an arduino?

    Or do I need extra hardware such as the “Car Diagnostics Kit Retail” sold here on SparkFun?

    Thanks in advance!

    P.S. Someone please reply lol

  • Product PRT-00114 | about 2 years ago

    I have a question about an idea for a project that I have. I want to make a solar powered cell phone charger using a panel I have laying around. The sticker on the panel says Pmax:8W and Vmax17V but I tested it and it puts out about 20V Max when in direct sun light. Can I hook that up to this power supply and get a steady 5V to charge a phone? And is this safe for a phone? How do I know how much amperage this will put out? Because I know nowadays phone chargers are rated at about 1amp more or less. I wouldnt want to make this anything over 2amps. Hopefully someone can answer. Thanks in advance!

  • Product DEV-10864 | about 2 years ago

    Oh nvm found it

  • Product DEV-10864 | about 2 years ago

    Which pins are used by this shield??

  • Product DEV-10536 | about 2 years ago

    Hi all, I wanted to get the Ethernet shield for my UNO but I found this and want to get it. But can anyone please give me the link to a programmer(from sparkfun of course) that works with this, I’m still a little confused at to which one to use.

    THANK YOU

  • News - Free Day 2012 is Under Wa… | about 2 years ago

    XD Will do

  • News - Free Day 2012 is Under Wa… | about 2 years ago

    After an entire day of 10% productivity at work and 90% Captcha Solving Efforts I actually hit a winning Captcha towards the VERY END.

    I had lost ALL HOPE and was very but very frustrated and mad. Because I gotta admit it was an EXTREMELY frustrating process.

    But by working hard at entering these Captchas(and hardly working here at my job) I got my winning ticket, I feel like Charlie when he got his golden ticket lol

    Thanks SF

    P.S.- In behalf of all of us(Winners & The not so lucky ones), No more captchas next year PLEASE.

  • News - Free Day 2012 is Under Wa… | about 2 years ago

    After an entire day of 10% productivity at work and 90% Captcha Solving Efforts I actually hit a winning Captcha towards the VERY END.

    I had lost ALL HOPE and was very but very frustrated and mad. Because I gotta admit it was an EXTREMELY frustrating process.

    But by working hard at entering these Captchas(and hardly working here at my job) I got my winning ticket, I feel like Charlie when he got his golden ticket lol

    Thanks SF

    P.S.- In behalf of all of us(Winners & The not so lucky ones), No more captchas next year PLEASE.

Name Pieces Total
Stuff
5 165.75
Books
2 59.9