Rob36

Member Since: January 10, 2012

Country: Australia

  • Product ROB-12245 | about 4 months ago

    NO. The ¼" bearing bore is 6.35mm, so the 4mm shaft would just be floating in the bearing hole.

    I was looking for a 5mm and 6mm bearing bore size, but they do not seem to do the metric sizing and have a very limited range of bearing bore sizes.

  • News - October Caption Contest | about 6 months ago

    Don’t you dare cross this “Thin Red Line” um orange line, um green, um blue thin line. Blast it, Don’t you dare cross my “Rainbow Thin Line”

  • Product PRT-12042 | about 6 months ago

    The specs say this is for flexible connections

    “To assure electrical resistance stability of Tape 9703 in any flexible circuit interconnection application”

  • Product BOB-12009 | about 6 months ago

    Great board for the project I am currently working on which needs level shifting on the I2C BUS.

    Have you thought of making a shield to level shift between a 3.3V Arduino/shield and a 5V shield or the other way around. Then one simply uses the shield to make other shields compatible with shields of another voltage.

    One consideration that must be taken into account if this level shifter is used for i2C, which requires pullup resisters for the BUS. And that is the resulting pullup resistance in the I2C BUS.

No public wish lists :(