×

Our Technical Support team will be out of the office on Wednesday, April 23 starting at 12pm. Tech Support will reopen with normal hours on Thursday, April 24 at 9am. Thank you

proudgrover47

Member Since: January 12, 2012

Country: United States

  • Product ROB-10847 | about 2 years ago

    Will this do with the EasyDriver? Also since its rated at 3V 2A, will it draw less current if I gave it 12V? Or would that be unsafe/unwise?

  • Product PRT-00119 | about 2 years ago

    Why are there two ground pins? It fits in my breadboard but it is at an angle and only one ground pin is in, the other is not, is that dangerous or can i work with it?

  • Product ROB-10551 | about 2 years ago

    First time doing any electronics, how do the pins come out of that plastic connector so I can hook it up to the EasyDriver via breadbiard?

No public wish lists :(