avatar

botzi

Member Since: January 13, 2012

Country: United States

Profile

Bio

i am lalobotz

Role

machine man animal

Spoken Languages

processing, php

Programming Languages

formational

  • Product KIT-09794 | about 2 years ago

    The links under documents are no longer active. It looks like somebody forgot to pay for their domain name. http://jimmieprodgers.com

  • Product COM-10201 | about 2 years ago

    Hi, I have a 3m EL wire connected to this inverter which is connected to a triac and 330ohm resister then to the Arduino pin 13. To test it I ran the blink tutorial. It worked great for about 2 minutes, was blinking on and off. Then it stopped blinking. The EL wire just stays on. Pin 13 LED does continue to blink. I’m wondering if something went wrong with the inverter. Does anybody know how to test these? Yes, I am a newbie.

No public wish lists :(