heymarky

Member Since: January 15, 2012

Country: United States

  • Product DEV-08165 | about 2 years ago

    I was able to get auto reset to work by adding a header to the hole marked ‘4’, connecting that header to a 100nF capacitor and connecting the other side of the capacitor to the reset pin on the ATmega328.

                                     o     o
                                 Vcc o     o  
                                 Gnd o     o D0
             10kOhm    100nF         o     o D1
    Vcc ------^v^v^-+---||----- pin4 o     |
                    |                |-----|
                    |                |USB  |
                 Arduino             |plug |
                  Reset              +-----+
    

    It would be nice if these came with 5 pin headers, or at least on the side where pin 4 is to make this easier.

No public wish lists :(