prowin

Member Since: January 28, 2012

Country: United States

Profile

Websites

http://orangebugstudios.squarespace.com

  • Product COM-11218 | about 6 months ago

    Question: Is it possible to get these to emit a single spark at a time? Perhaps with a timing circuit or something? I’m thinking of trying to use one to record impulse responses for convolution reverb. Seems like this would be (only slightly) less scary than using something like a marx generator. Which also would be difficult to create a single spark with, and I’d have to worry about discharging caps.

  • News - July Caption Contest | about 10 months ago

    Pitch meeting for the new Blockbuster film: Soldernado!! “We’re gonna need a bigger Iron!”

  • Product KIT-10861 | last year

    SMD stands for Surface Mount Device. [edit] LOL, I see now, In the Description: “Description: Our Surface-Mount Display (SMD) Simon Says kit is a great challenge…” Looks like we need a typo fix.

  • Product SEN-11744 | last year

    Found another datasheet with readable graphs: SM-24

  • Product SEN-11744 | last year

    Cool, thanks for the info. I’ve seen some super powerful surface transducers with similar designs (except they had 2 symmetrical magnets, and a pair of voice coils). This would probably work great for recording explosions. Low frequencies travel right along the ground, so burying it shallow, or embedding it in something heavy on the ground would probably work well. I may have to look into getting one to play around with.

  • Product SEN-11744 | last year

    Actually, according to the (incredibly low resolution) pictures on the datasheet. This appears to be a dynamic microphone. I wonder how well it would operate as a low frequency speaker?

  • Product SEN-11744 | last year

    Overkill contact microphone?

  • News - February Caption Contest | about a year ago

    Lucky is really hoping this isn’t one of Robert’s elaborate pranks…

  • News - New Product Friday: The E… | about a year ago

    RobertC, you should wear a tie made out of that fiber optic fabric, very classy.

  • News - December Caption Contest | about a year ago

    OWL right here, nOWL yOWL need to cOWLm dOWLn nOWL.

No public wish lists :(