Scotchman

Member Since: February 8, 2012

Country: United States

  • Product LCD-10862 | about 2 years ago

    I believe you may want to mention in the description that this has a common cathode led. I had a hard time finding it in the datasheet.

    I had read somewhere that this had the same pin15/16 wiring as the “LCD add-on Kit for SIK” which is a common Anode. I got concerned when I saw the datasheet for this LCD. But good news. The PCB is setup with the same pinout as the SIK add-in. It is setup with a common Anode. I modified my datasheet-PDF and renamed it as SF-version.

    My PCB pinout is: 15 A (5v) - same as SIK Add-on 16 K-RED - same as SIK Add-on (except color) 17 K-GREEN 18 K-BLUE

    So this was easy to setup, just swap boards.

    But I agree that when I saw the contrast I will save this board for later and also wait for an RGB-on-black!

No public wish lists :(