Please see all COVID-19 updates here as some shipments may be delayed due to CDC safety and staffing guidelines. If you have an order or shipping question please refer to our Customer Support page. For technical questions please check out our Forums. Thank you for your continued support.
Member Since: February 9, 2012
Country: United States
you are right, common cathode shit in the datasheet it does say commun anode...
Hi! Will it work with Arduino UNO REV.3 ?
thank you! marC:)
Hi! I have arduino uno, can i upload the code using arduino to a ATMEGA328p chip??
thank you! marC:)
Hi! I have arduino uno, can i upload the code using arduino to a ATMEGA328p chip??
thank you! marC:)
It seems that ATMEGA168 was used instead of ATMEGA328PU!
If i can help, here's the pinout of the display : Commun anode 1 : pin 1 Commun anode 2 : pin 3 Commun anode 3 : pin 7 Commun anode 4 : pin 8
B = pin 4 A = pin 6 C = pin 11 F = pin 13 d = pin 14 g = pin 15 e = pin 16 . = pin 2
it seems that for the : , you have to put pin 5 to +5v and pin 12 to a 330 ohm resistor and then to ground, i didn't used the pin 2 for this project, i uploaded it into the ATMEGA168, so i didn't buy the kit! I didn't used the COL either.
I hope this helps! good night! marC:)
What is the 7 segment display used here ? what is the number id??
thank you! marC:)
How do you set the time on this clockit kit?
thank you! marC:)
really COMMON ANODE!!!
Where is located the datasheet??
thank you! good night! marC:)
No public wish lists :(