Casainho

Member Since: January 7, 2008

Country: United States

  • Product SEN-10245 | about 2 years ago

    I asked about wood because I have a scale of wood: http://code.google.com/p/casainho-projects/wiki/SdCardBathroomScale#Technical_detailsScale_Jata_Hogar_490

    and because wood should be more easy to cut/handle.

  • Product SEN-10245 | about 2 years ago

    Nice to know they are back in stock.

    How can I fix the sensors to say, a wood sheet or metal sheet?

    Is anyone interested in building a wireless Open Source bathroom scale to be used with the Open Source Android software “Smart Weight Chart”? —> please see here my actual prototype (using a commercial $20 bathroom scale): http://code.google.com/p/casainho-projects/wiki/SmartScale

  • Product SEN-10167 | about 3 years ago

    I have now 2 units of RHT03 which I am running at 3.3V (GND at pin 3).
    I am using a fluke multimeter and another one from unknown brand, to verify the temperature readings by the RHT03. On both two RHT03 I have, I read more 2,4ÂșC from value reading on multimeters!! – I am not happy with RHT03 sensor :-(

  • Product SEN-10167 | about 3 years ago

    I contacted Sparkun and asked for a new sensor, since I almost destroyed the other to discover the problem of exchanged pins – they just sent me a new one as I expected.
    Hmmm, the true is that I didn’t yet verified the temperature and humidity against another calibrated sensor/monitor… I think I am getting high values of humidity and that they are incorrect – I will verify and if so, then I will move to 5V as you say! thanks ;-)

  • Product SEN-10167 | about 3 years ago

    I got my sensor just a few days ago. It was marked in enclosure as RHT03.
    It was not working until I decided to open it up and I found that the pin nr 4 is the unconnected and the nr 3 is the GND!! I was following this guide: http://www.ladyada.net/learn/sensors/dht.html
    The sensor works with 3.3V for me, as you can see on the pictures. One picture shows the connection of only pins 1(3.3V) , 2(Data) and 3(GND). Other picture shows the data line on oscilloscope and the bits “produced” by the sensor :-)
    It’s bad the incomplete documentation of Chinese sensors/components :-( – I am now an unhappy SparkFun costumer because I took a lot of time to get the sensor working and now I have an “incomplete” sensor because I had to cut off and remove the plastic enclosure.
    http://www.flickr.com/photos/43558168@N00/6134478453/sizes/l/in/photostream/
    http://www.flickr.com/photos/43558168@N00/6134478765/sizes/l/in/photostream/

  • Product LCD-10168 | about 3 years ago

    I would like to know the measures of the board/LCD. Also I would like to know the schematic and if the LCD have back light.
    Thanks.

No public wish lists :(