beatgr

Member Since: February 17, 2012

Country: United States

  • Product COM-12062 | about 5 months ago

    Size of LEDs?? T1 or T1-¾ ?? Should also state in mm (metric) for those that do not understand older industry T sizing terms.

  • Product GPS-08334 | about 2 years ago

    I see only 3.3 VDC support.
    So this means this specific baord will not work with earlier +5 Vcc GPS boards?? Such as the old 8-channel Motorolla OnCore?

  • Product PRT-00133 | about 2 years ago

    Need to have a version that fits inside the DE-9 shell. The board can fit between the 4 and 5 pin sodler cups on back of solder DE-9 connector (male or female).
    An SMT MAX232 could then fit as well !!

No public wish lists :(