Jeffeb3

Member Since: February 28, 2012

Country: United States

  • Product DEV-09627 | about 2 years ago

    I finally got the schematic open (my problem, not yours) and it looks like maybe all the sources are tied to the Vcc of the charging circuit (so probably not 12V). I can’t open eagle files, is it possible to just disconnect all the other stuff on the board and then connect my own 12V PS to the source pins? I’m trying to control one of those RGB LED strips with it.

  • Product DEV-09627 | about 2 years ago

    I’m interested in this because it’s a small 8 channel fet. Is it possible to switch 12V LEDs with this, using a 5V or 3.3V Control? I’m not interested in the power supply/charging, or arduino mini parts at all, just the fets.

  • Product PRT-08885 | about 2 years ago

    OMG, Someone needs to make a settlers of catan game out of a bunch of these…

No public wish lists :(