Member Since: March 2, 2012
Country: Israel
LT, EN, RU, HE
FORTRAN, C, Forth, Fox(plus), PL/M, 8086 Assembler, PDP-11 assembler
Product COM-13253 about 3 months ago
Yes, they have: every knob for 0.25" shaft.
Product COM-13253 about 3 months ago
You are wrong with shaft diameter in “features” section for this thing, guys.
Both datasheet and my caliper shows 6.35mm, which is corresponding to 0.25". So, many knobs on your list are compatible.
News - Greetings from Customer S… about 6 years ago
SouthPARK Fun :)
News - Greetings from Customer S… about 6 years ago
Frodo goes to CS of sparkfun? http://lotr.wikia.com/wiki/Frodo_Baggins :)
Product SEN-11171 about 6 years ago
thank you!
Product SEN-11171 about 6 years ago
Total time, possible to record on 8Gb?
Product DEV-10618 about 6 years ago
Take a look at the datasheet: diodes are in the MOSFETs, just inside.
Product TOL-09263 about 6 years ago
How about 2-channel MSO-28?
No public wish lists :(
Forgot your password?
No account? Register one!