Member #308060

Member Since: March 8, 2012

Country: United States

  • Product WRL-10268 | last year

    I got one of these and it drops out when it gets about 20 ft from my computer. It says 100m and my USB dongle also says 100m. Anyone else have this problem?

  • Product GPS-10710 | about 2 years ago

    The UP501 RX pin should see 3.3V not the 5V defaul from Arduino. Is there a divider network or something else on the board that keeps the UP501 RX below 5V? I think the answer is no because I’m measuring the UP501 RX pin at 5V – won' this damage the GPS?

No public wish lists :(