rwaldron

Member Since: March 16, 2012

Country: United States

  • Product KIT-11576 | about 10 months ago

    The IDE is exactly what I try to avoid at these events. Either way, thanks for the follow up

  • Product KIT-11576 | about 10 months ago

    This new kit looks really great! Really excited about the LCD module and upgraded motor/

    Feedback: The next kit should absolutely upgrade the servo to at least the SparkFun medium (https://www.sparkfun.com/products/10333). The small servo that has shipped in the kit since I can remember is poor quality—it’s range is limited to about 10°-160°.

    Does the RedBoard ship with StandardFirmata pre-flashed (as the Arduino UNO, Leonardo and Mega)? In the last year or so, I’ve been involved in hardware hacking events that have been the source of many very large quantity orders (both single retail units and bulk). Generally, this has been a great experience because the Arduino UNO boards are flashed with StandardFirmata and ready to go.

  • Product ROB-10826 | about 2 years ago

    Does anyone have a link to the bottom/base that is shown in the last photo?

No public wish lists :(