×

SparkFun Electronics will be closed on July 3rd, 2015 in observance of Independence Day. Any orders placed after 2:00pm MT on July 2nd will be shipped out after the weekend. Thanks!

Member #311098

Member Since: March 21, 2012

Country: United States

  • The net weight of GP-2106 is 3.01g.

  • Question: Is there any way to remove on/off button/interface. Right now, to start module I have to press that button on GP- 2106. Is there any work around ? THANKS.

    ANSWER: Customer should use its own GPIO to control the On/Off. Then they don’t need the button. BR//Jason

  • Question: Is there any way to remove on/off button/interface. Right now, to start module I have to press that button on GP-2106. Is there any work around ? THANKS.

    Answer: Customers should use its own GPIO to control the On/Off. Then they don’t need the button.

    BR//Jason

No public wish lists :(