Billbo911

Member Since: January 22, 2008

Country: United States

  • News - July Caption Contest | about 10 months ago

    “This step requires the #85 Sonic Screwdriver….”

  • Product TOL-11763 | about 11 months ago

    Photo contest needed! You using your S.H.O.V.E.L out in the wild. Remember, is more than just a tool for loading fuel into your system.

  • Product TOL-11763 | about 11 months ago

    Dfpfpfpff Dfpfpfpfpff Dfpfppff tink tink….Dfpfpfpff Dfpfpfpfpff Dfpfppff tink tink….Dfpfpfpff Dfpfpfpfpff Dfpfppff tink tink….

  • News - According to Pete - Spect… | last year

    How about a steering wheel cover that can be used to help train student drives learn to keep their hand at “10 and 2” (or “9 and 3” if you are of that persuasion). Touch sensors could be placed at the desired hand positions. A pizio speaker would chirp when the driver is out of position for more than a few seconds. This allows for setting of the turn blinkers or turning lights on etc. An accelerometer could sense when the wheel is beyond a certain number of degrees from center and would then allow the hands to be shifted for turning corners etc. without the alarm sounding. The accelerometer could also be used to monitor acceleration and deceleration rates for “feedback” purposes after the driving period was completed.

  • Product COM-08718 | about 5 years ago

    As makerman asked, where is the Spec Sheet? With the differences in the image here and the product delivered, it would be nice to know I had the right info. Besides, the big sticker on the mailing envelope said “RTFM”. OK, no problem, wher is the “M”??

No public wish lists :(