Bajaj

Member Since: March 27, 2012

Country: United States

  • Product PRT-00341 | about 2 years ago

    Hi, I’m using a board with the IC MCP73831, when connected to USB port only thing it does is light the LED every 30 seconds, also if you connect the battery. the supply current is minimal, we note that not charging. know what that means?. thank you very much.

  • Product PRT-10300 | about 2 years ago

    Hi, I’m using a board with the IC MCP73831, when connected to USB port only thing it does is light the LED every 30 seconds, also if you connect the battery. the supply current is minimal, we note that not charging. know what that means?. thank you very much.

  • Product PRT-10161 | about 2 years ago

    Hi, I’m using a board with the IC MCP73831, when connected to USB port only thing it does is light the LED every 30 seconds, also if you connect the battery. the supply current is minimal, we note that not charging. know what that means?. thank you very much.

  • Product PRT-10217 | about 2 years ago

    Hi, I’m using this board with the IC MCP73831, when connected to USB port only thing it does is light the LED every 30 seconds, also if you connect the battery. the supply current is minimal, we note that not charging. know what that means?. thank you very much.

  • Product RTL-09876 | about 2 years ago

    Hi, I’m using a board with the IC MCP73831, when connected to USB port only thing it does is light the LED every 30 seconds, also if you connect the battery. the supply current is minimal, we note that not charging. know what that means?. thank you very much.

No public wish lists :(