masterkey

Member Since: March 27, 2012

Country: United States

  • Product PRT-08865 | about 2 years ago

    Please include details for this and all of your wire. Details such as is the wire copper, aluminum, silver, silver coated copper. Solid or stranded and the number of strands. Details of insulation such as Teflon,Kynar, max voltage, temperature rating, insulation thickness. With this information we can select the correct wire for the application at hand. Thanks

  • Product PRT-08867 | about 2 years ago

    Details of the insulation would be helpful.

  • Product PRT-00548 | about 2 years ago

    3/27/2012 Two pins are missing from the SIM Adapter. If I pay extra, can I get the missing pins? You probably have to buy two SIM Sockets, pull two pins from one, and install them in the other. (sales tactic)

No public wish lists :(