×

Sparkfun support will be closed from 3:00PM to 4:15PM on April 27th for a company-wide townhall meeting. We will resume regular hours on the 28th.

thomasa88

Member Since: March 28, 2012

Country: Sweden

  • Taking a quick peek at the ft232r datasheet ( http://www.ftdichip.com/Support/Documents/DataSheets/ICs/DS_FT232R.pdf ) it states that any IO must be below VCC+0.5V. Does this mean that I can connect it to a 5V i/o device or are the levels too low for that? It seems to me like I shouldn’t be able to damage the cable, since there are 10k resistors between the 3.3V regulator and the UART pins.

    edit. Saw the other question on 5V, however, I’m still curios of where the problem is.

No public wish lists :(