mobofruit

Member Since: April 17, 2012

Country: United States

  • Product ROB-00319 | about 2 years ago

    Three requests that would be useful for all….

    Is it absolutely essential to grease the gearbox when using the Tamiyo tank treads? This sounds obvious, but I think some extra recommendation could be useful.

    What is the recommended driver shield for an Arduino Uno given that the Ardumoto is out of stock and the SN754410 is only 1A? The 1A is not sufficient as the motors are spec for 2A on stall.

    There is a Pololu Low Voltage Dual Serial Motor Driver, which is recommended with this gearbox however I am having difficulty locating an appropriate H-Bridge digital line driver. The serial requires extra byte code which is fine, however, it does not have an H-Bridge for reverse direction and I am sure other users would also like to investigate any other recommendations.

    Any posts and recs welcome. :)

No public wish lists :(