kzadar

Member Since: April 19, 2012

Country: United States

  • Product DEV-12081 | about 3 months ago

    I am using this board with the Ethernet Arduino (not shield, https://www.sparkfun.com/products/11229). The SS for the SD card on pin#4 conflicts with the GPS TX. So I pulled out the header pin and hardwired #4 to #9 on the Weather Shield. Works fine.

  • News - Your SparkFun January Cap… | about 4 months ago

    SPARKFUN - Tested Tough

  • News - Your SparkFun January Cap… | about 4 months ago

    Newton was right - “Action - Re-Action” (don’t try this at home)

  • Product DEV-12081 | about 4 months ago

    Brain freeze the units are good. I mistook psi for in" of HG when comparing. (I wish we would just move on to SI units like the rest of the world) Ken

  • Product DEV-12081 | about 4 months ago

    Cool Board, I am having fun with it so far. Working to make it solar powered and log to a SD card to “duct-tape” to a hang glider.

    I am getting a nonsensical value out from the pressure sensor. 94967.75 What units are these? The data sheet claims Pascals. I am at about 610m. The altitude reported is 548m (in altitude mode). This is much closer than the pressure value reported yet is not corrected to known weather pressure conditions. Raw pressure would be more useful to me in my application.

    The values change with altitude with sensitivity that seems to be within the 30cm.

    Thanks for any comments or ideas Ken

No public wish lists :(