planetarian

Member Since: April 27, 2012

Country: United States

  • Product LCD-11315 | about 2 years ago

    My library should still work with this module, once it’s converted to GSC using the firmware loader module.

    https://github.com/planetarian/4Duino

  • Product TOL-09419 | about 2 years ago

    would this show the communication involved in SD DRM operations? e.g. on symbian and windows phones, how they can encrypt the device so it can’t be read on a PC. I’ve got an SD card from my windows phone that’s currently bricked because no device other than WP7/symbian is capable of reformatting it, and i really don’t want to have to buy a symbian phone just to get my SD card working again =(

  • Product PRT-08814 | about 2 years ago

    Aw, I was hoping it’d be an interesting color like the dark blue one in the pictures. Mine are boring PCB green too =(

  • Product PRT-09353 | about 2 years ago

    old post, but…

    The large heatshrink is great for very small self-contained circuits – For instance, it’s common to use on MOSFET control units in airsoft guns, to surround the whole unit (FET+diode+resistors+wires) and keep it from making contact with the metal chassis while inside the gun.

  • Product LCD-08538 | about 2 years ago

    I’ve been working on a (hopefully) easy-to-use library for this display, known to work on Arduino 1.0.1 with the Uno/Mega2560/Leonardo. Might be a good alternative to displayshield4d, especially since it has support for alternative Serial/SoftwareSerial interfaces. https://github.com/planetarian/4Duino

  • Product LCD-08538 | about 2 years ago

    I’ve found that the display speed just depends on the operations you’re performing. You don’t have access to a frame buffer (unless you count the SD card), so working with the display is mainly a matter of sending draw commands. The more pixels that have to be drawn, the slower the display will respond and be available for further commands.

    For example, the examples in my OLED library are quite smooth on this display, higher than my eyes can really discern, but those examples don’t use screen blanking (the scope sketch blanks only a small area of the screen [two pixel columns]) and simply perform basic line draw operations. Another test sketch of mine which draws randomized objects to the screen doesn’t seem to operate QUITE as smoothly, but is still at least 40-60FPS. A screen blank / background replace takes a fairly large fraction of a second by itself though, and you can visibly track its progress from top to bottom. So, if you need the display to be blanked after every ‘frame’ then it won’t work for your application.

  • Product LCD-08538 | about 2 years ago

    I’ve been working on a new Arduino library for this display (and presumedly other 4D Systems OLEDs). It supports hardware and software serial, along with almost the entire SGC API. There are a few functions I’ve yet to implement (mainly joystick/sound/direct-image-drawing stuff) but for most operations it’s pretty much complete. I’m adding to the library as I find useful features to implement.

    Check it out on github: https://github.com/planetarian/4Duino

  • Product TOL-10553 | about 2 years ago

    Old post, but in case anyone else is wondering, Hakko is a Japanese company.

  • News - SparkFun Gets a Subpoena | about 2 years ago

    Sparkfun products are largely purchased from a single central location – this website, which records the information of its customers, making it an easy location to start the investigation. Batteries can be bought anywhere, and don’t require any kind of purchaser registration. Ditto most other components, which aren’t uniquely marked and can be bought from many locations.

Name Pieces Total
Timer project
92 634.4