Cybermongul

Member Since: February 11, 2008

Country: United States

  • Tutorial - Beginning Embedded Electronics - 5 | about 5 years ago

    The C file compiles OK but when i tried to program the IC it returns this error :
    avrdude -p atmega168 -P lpt1 -c stk200 -U flash:w:basic-out-atmega168.hex
    avrdude: AVR device not responding
    avrdude: initialization failed, rc=-1
    Double check connections and try again, or use -F to override
    this check.
    avrdude done. Thank you.
    make.exe: *** [program] Error 1

    Process Exit Code: 2
    Time Taken: 00:01
    Do i need the the JP1 (AVR_SPI_PROG) as shown in the previous tutorial or the the serial connection as done in this video suffice the programming of the controller?
    What am i doing wrong here?

  • Tutorial - Beginning Embedded Electronics - 4 | about 5 years ago

    Can some help me here.Do I need the JP1 (AVR_SP1_PROG) connected to the breadboard before i can program the controller?
    I am getting a “process exit code: 2” error.
    I have been able to compile the the C file

  • Tutorial - Beginning Embedded Electronics - 3 | about 5 years ago

    Can someone give a hand here.I am new to this.Where do i go on the AVR’s Programmer Notepad to change it to a CLI.Or is it possible to use the inhouse CLI from DOS

No public wish lists :(