GotFiftyHertzButAGlitchAintOne

Member Since: June 14, 2012

Country: United States

  • Product PRT-10540 | about 9 months ago

    He probably should have said “but metric is what the whole rest of the world uses”. I still can’t fathom how people can stand to use imperial in engineering, with all its weird constants and conversions and base-12 etc.

  • Product SEN-08958 | about a year ago

    I’m running 4 on the same Arduino Fio, at around 13 Hz each, but thanks for your help anyway. The factorisation trick will come in handy.

  • Product DEV-09627 | about 2 years ago

    Can anyone tell me how I might interface this with an Arduino Fio (connected to 3.6V LiPo) and a motor (requiring 3.3V, relatively low current)??

    The lack of any manual is disheartening…

  • Product DEV-09627 | about 2 years ago

    Would I be able to use this with a 3.3V Arduino Fio, to drive 4 motors (requiring 0-3.3V inputs)?

  • Product SEN-08958 | about 2 years ago

    Do you have perhaps a second degree approximation for the inverse of the output?

    My Arduino can’t handle 4th degree equations at 50Hz… :(

  • Product SEN-10724 | about 2 years ago

    Has anyone tried getting the Razor AHRS firmware/software working over XBee wireless? The tutorial provides provisions for use with a Bluetooth Mate, but not with an XBee…

    EDIT: Got it working… actually easier than expected. Many thanks to Peter Bartz from Razor AHRS. :)

No public wish lists :(