avatar

Frank13

Member Since: June 21, 2012

Country: United States

  • Product TOL-10925 | about 7 months ago

    Here’s my contribution to the community: the checklist I follow to use this incredible stuff.

    I respectfully disagree with supersat about using wick alone - I’ve found that ChipQuik doesn’t “wick up” my wick alone, so a touch of leaded solder is needed with the wick.

    Here’s my checklist for your printing pleasure: http://goo.gl/kvbxox (Google Docs)

  • News - According to Pete - Revis… | about a year ago

    I notice you often calculate the value mathematically, but then ballpark a more common value (100uF). When can you do this without negatively influencing the circuit?

    Also, when do you guesstimate low frequency or high frequency for cap values, i.e. when do you choose 10Hz and when do you choose 100kHz?

No public wish lists :(