jescombe

Member Since: February 21, 2008

Country: United States

  • Product PRT-00726 | about 4 years ago

    It’s a solder jumper, between the USB and DC inputs.
    See the MAX1551 datasheet - joining this would allow you to pull 280mA from the USB connector, else it’s 100mA (the maximum allowed by USB standard without any negotiation).

  • Product WRL-08952 | about 5 years ago

    Just fyi - these have a beta firmware revision (which is missing some functions like a2dp volume control).
    It’s possible to upgrade by making a parallel-spi interface cable (schematics and PC software are on the bluegiga site), and it might be possible to upgrade over UART (but this failed for me).

No public wish lists :(