Member #334407

Member Since: June 28, 2012

Country: United States

  • Product DEV-11021 | about 2 years ago

    Is this the official Italy one? Probably i since it says Made in Italy on the back. Won’t matter, just curious.

  • Product SEN-09768 | about 2 years ago

    Could you plz tell me how to wire this up then? I only have one so I don’t want to blow it. I am using a PICAXE microcontroller with 5V power source. The datasheet diagram just has it hooked up directly to power supply like you said not to do. Only other component in datasheet is a 0.1uF capacitor, no resistors.

    Or were you talking about max current through the data line? And it is fine to connect the GND and VDD pins straight to 5V?

  • Product WRL-10532 | about 2 years ago

    Yes

  • Product SEN-09768 | about 2 years ago

    Im not that good at this maths stuff. But can someone tell me how to get a rough (not too rough) lux reading from this. What maths would I have to perform on the frequency in 1 second (or another duration, you tell me).

    I am using a PICAXE microcontroller, so whole numbers only in the maths.

Name Pieces Total
Wish List
1 11.95