guitardude

Member Since: February 29, 2008

Country: United States

  • Product PRT-00116 | about 3 years ago

    I agree. Headers with gold finish on both ends of the plastic are pretty rare and you won’t find them cheaper on digikey or mouser. If you want non-ROHS tin headers they can be found for cheaper. As you pointed out, a good deal (for quality headers)

  • Product PGM-08278 | about 5 years ago

    I got this programmer because I needed a USB version to replace my parallel port one. With the supplied CD I was programming/debugging a SAM7H64 board from Olimex in less than 30 minutes.

  • Product DEV-09218 | about 5 years ago

    I think the 5v regulator LK112SM50TR would be an easy replacement (It is also sot23-5) and would push the output current from 150mA to 200mA.

  • Product DEV-08458 | about 5 years ago

    Is there any chance you could post the Eagle files?
    Also, are there any plans for a usb programmer?

  • Product DEV-09220 | about 5 years ago

    I agree, please stretch the board by two pins in order to bring out A4:A7. Also do you plan on providing the 20MHz version?

  • Product SEN-09093 | about 5 years ago

    Why were you testing the unit at 132 Deg/sec when its range is +/- 67deg/sec?

No public wish lists :(