MikeFM

Member Since: July 21, 2012

Country: United States

  • Product DEV-11953 | about 9 months ago

    I wish we could see a FPGA that could be programmed in a OS neutral way as usually I can’t even use MacOS without a lot of hassle and I’d like to be able to program it directly from my iPad.

    That and I’d like to see a Raspberry Pi with on-board FPGA.

  • Product PRT-08022 | about a year ago

    I have a project outside my norm and need to push 5V DC @ 26A from the power supply. Any idea what the ampacity of this wire is or how to figure out the best wire to use?

  • Product DEV-11712 | about a year ago

    If only it had on-board FPGA it’d be awesome.

  • Product COM-11143 | about a year ago

    Any chance you could offer a 3.5mm TRRS plug and jack similar to what some phones (iPhone and others) use?

Name Pieces Total
please
18 747.4