Member #340999

Member Since: July 26, 2012

Country: United States

  • Product DEV-11113 | about 2 months ago

    Solved by Arduino forum user: tap power to RAW and the sketch runs correctly. VCC on the side of the Pro Mini is the output side of the voltage regulator.

  • Product DEV-11113 | about 2 months ago

    I have one of these running when powered via FTDI Basic but when I try to power it from a 6V, 9V, or 12V wall wart my sketch won’t run; I only have a red LED on the header side of the microprocessor. That LED is lit when powered by FTDI Basic but it is much brighter with a DC adapter to VCC. Any thoughts?

  • Product ROB-10267 | about a year ago

    I need clarification on using ENABLE. I have its breakout wired to digital io 12 on my Arduino Uno. In setup I have set 12 to output and written it low.

    I don’t know how to confirm that the motor has been disabled when, in my sketch, I call it to high, but even after any amount of time, the motor still has whine and feels hot, so I don’t believe that it has been disabled.

    Am I doing this wrong?

No public wish lists :(