avatar

Dedokta

Member Since: August 1, 2012

Country: Australia

  • Product COM-11636 | last year

    Just discovered this for myself. Not sure how useful it’s going to be for me now :-(

  • Product COM-11636 | last year

    Just purchased one of these and have discovered that it will not accept Australian 50c coins. They are 31.5mm. Just 1 mm off, but it won’t go in at all.

  • Product COM-11719 | about a year ago

    Can someone explain what the signal pulse would be for the two coin types? I’d like to use this with an Arduino and am not sure what to detect.

  • Product COM-10064 | about a year ago

    Can you guys get the 8 position versions as well? And did you source the knobs that go with these switches?

No public wish lists :(