Steamcastle

Member Since: March 9, 2008

Country: Denmark

Profile

Spoken Languages

Danish, English

Programming Languages

C/C++, Java, QBasic , Assembly

Universities

Technical University of Denmark

Interests

Chainmail

  • News - Fluke, we love you but yo… | last month

    If someone tells a trademark holder about a violation, the holder has no choice. and Fluke makes really good DMM,

  • Product TOL-11763 | about 11 months ago

    well depends on what you are printing it in.

  • Product COM-11594 | about a year ago

    Well as it is a fibre optic, with one end collected in a point, as lone as the parts are still connected withe the fibres ending i the point, it should work as normal, bit the other parts are completely useless, okay nothing is completer, but then not very useful

  • Product PRT-11637 | about a year ago

    the “F” is 1A trip current but 0.5A hold current, and yes it will take 10s at 1A but closer to 0.2s at 2-3A. so maybe not the fasted but you could us them on the line from the battery, and it will cut out before the battery started to heat up/ overheat.

  • Product GPS-11571 | about a year ago

    as with all radio, while under water forget about getting a signal. also remember that only the GPS knows where the GPS is, so if you aquatic creature out of the water long enough get a position, you will have to have a transmitter to sent that data or something to logge it, and hope you can find that creature again so you can get your log.

  • News - Happy Free Day | about 3 years ago

    so you don’t use sparkfun, because they don’t have just the part you need, and now because you they didn’t give you any money you will not use them.
    Free day is a server test, and did you not get server errors, server timeouts.
    so if it is a scam? they must have gotten or taken something from you, if they got you to come here and no one got any thing may be able to call it a scam, but they have been up front about the fact that most would not get any thing.

  • News - Happy Free Day | about 3 years ago

    You are probably right, it’s just all the negative vibes in here.
    be happy for those who did get something and is not a feminine hygiene product about is.
    is would you be mad at me if I gave you friend somthing but didn’t give you anything never having said that I would?

  • News - Happy Free Day | about 3 years ago

    same here. but hey so what, it was free any they are going to put the quiz up so you can take it when you want :)
    there no money then but, come on to day you were part of a non bot DOS attack. it is not every day you can do that.

  • News - Happy Free Day | about 3 years ago

    why is that a scam?
    you gambled and got $10 free, the word here is free
    I didn’t get any free money, but hey it was free.
    are you mad that you didn’t get more money for nothing (a really good Dire Straits song by the way)

  • News - Happy Free Day | about 3 years ago

    how is this a scam?
    did they, did say how it was last year.
    they servers looked to be doing better this year.
    and I didn’t get any free money, but hey it was free.

No public wish lists :(