ahoeben

Member Since: March 13, 2008

Country: United States

  • Product ROB-09014 | about 5 years ago

    If you put two equal resistors on the potmeter pads, it should be possible to use a DC motor. I would not use large DC motors though, because I’m not sure how much current the H-bridges can supply.
    The good news though is that you must power this board with more than 6V. There’s an internal 5V regulator for the logic, but the motor is powered by the raw input.

  • Product ROB-09014 | about 5 years ago

    Note: The firmware link currently points to the example control code.

  • Product ROB-09014 | about 5 years ago

    From the schematics it looks like your version of these boards is based on the OpenServo V2 branch. Out of curiosity, what made you decide to go for that version, instead of V3?

No public wish lists :(