_Leo_

Member Since: September 5, 2012

Country: Germany

  • Product GPS-11058 | about a year ago

    For it to work connect TX to pin 2 and RX to pin 3 on the Arduino.

    Using the code I was able to setup the Venus GPS up to 10Hz and change other parameters. However writing to the GPS chip, no matter what baud rate, is hit or miss, with more misses in my case getting time outs or NACK’s. I haven’t been successful in uploading a new firmware due to time outs at all.

    I have an Arduino Uno R3 and I’m using pins digital 2, 3, 3.3v and ground.

    Any idea why I can’t write to the break out board with 100% success rates?

No public wish lists :(