Win

Member Since: March 27, 2008

Country: United States

  • Product WRL-08945 | about 5 years ago

    I bought a set of these (315 @4800) to mess with. Haven’t had very good luck. I was not able to get the receiver to work with the Arduino at all. The xmitter is connected to a Basic Stamp and set to transmit at 2400 baud. The receiver is connected to a Parallax Prop Plug and I’m monitoring at 2400 in Hyperterm. The range indoors is no better than about 20 ft with occasional errors. I can’t get it working at 4800 baud. While far more expensive, I’ve had much better luck with bluetooth. Unless someone comes up with an easier and more robust way to connect these, they’re pretty much useless for me.

  • Product GPS-08975 | about 5 years ago

    This thing works great. I’m in my basement workshop and can receive a solid signal from 7 satellites. I have a few other GPS receivers, and none of them can get a lock while in the house, not to mention in the basement.

  • Product GPS-08975 | about 5 years ago

    This thing works great. I’m in my basement workshop and can receive a solid signal from 7 satellites. I have a few other GPS receivers, and none of them can get a lock while in the house, not to mention in the basement.

No public wish lists :(