marc.andela

Member Since: September 22, 2012

Country: Mozambique

  • News - Fluke Responds to Tradema… | about a month ago

    Thumbs up for Fluke and SparkFun Electronics !!!

  • News - New Product Friday: Actob… | about 4 months ago

    Please, more free shipping promotions :-)

  • Product PGM-09825 | about 5 months ago

    I had the same error “avrdude: programmer operation not supported” because the reset wire was not well connected to the ISP cable. Now this programmer is working in the Linux Slackware 14.1. I have installed this packages avr-binutils, avr-gcc, avr-libc and avrdude version 6.0.1. PS: I am using atmega328p

  • News - Free Shipping! | about 6 months ago

    One week after I bought something in the sparkfun there is always a free shipping promotion. There is a way to predict the free shipping promotion ?

  • Product ROB-10333 | about 9 months ago

    The best thing to do with this servos is use an external power supply instead of the arduino 5v. I had a problem with the servo rotating out of the control, I was using the arduino to supply power to the servo. Then a decided to use 4 AA batteries and voila, the servos now works smoothly.

  • Product COM-11609 | about 11 months ago

    I recommend this memory flash to use with raspberry Pi model-B and with raspbian OS version 2013-05-25-wheezy-raspbian.zip. http://93.174.99.29/bt/dddeb7aa46fc4b4780d6513b0c2f16ebddf7fed0/data/2013-05-25-wheezy-raspbian.zip

    But beware if you want install slackwarearm-14.0 operating system to run on raspberry Pi I did the installation of the slackwarearm-14.0 on this SD Card, but it fails when is time to boot.

    So for me this SD card works perfectly with raspberry Pi model-B using raspbian OS version 2013-05-25-wheezy-raspbian

  • Product KIT-11227 | about 2 years ago

    This is awesome guys. What is the weight of the kit. The price of ship is based on the weight ?

No public wish lists :(