Member #363654

Member Since: September 23, 2012

Country: United States

  • Product DEV-11712 | about a year ago

    Intersting board is there a way to communicate with the I/O using pureData with the “serial” object like you would with an arduino plugged into usb? or is it a totaly different method

  • Product COM-10213 | about a year ago

    Quick question: I tried using this to drive a 0,5A/12V motor in PWM from a arduino, and switched the frequency to 62kHz to avoid audible noise in the motor. It works quite as expected, but I red there could be heat problem at higher frequencies, should it be a worry at 0,5A? (I don’t use a mosfet driver, gate is behind a 10k resistor).

No public wish lists :(