Toborguru

Member Since: April 1, 2008

Country: United States

  • Product ROB-12090 | about 6 months ago

    The new product page mentions encoders, but the detail page has no information. Are there encoders? on all four wheels? What’s the counts per revolution? Inquiring minds want to know!

  • Product SEN-11486 | about a year ago

    Is there a reason why you list: VDD Supply voltage range of 2.4V–3.46V; VLOGIC of 1.8V±5% or VDD

    When the data sheet says: Supply Voltage, VDD -0.5V to +6V VLOGIC Input Voltage Level -0.5V to VDD + 0.5V

  • Product SEN-10125 | about 3 years ago

    A new google group has been setup for the code update: sf 9dof ahrs_ update (no spaces, I had to break that up because the formatting was off)

  • Product SEN-10125 | about 3 years ago

    A new google group has been setup for the code update:
    sf 9dof ahrs_ update (no spaces, I had to break that up because the formatting was off)

  • Product SEN-10125 | about 3 years ago

    Nope I have not seen or heard anymore about the code update. If anyone has received a copy maybe they could get it on the web, or added to the existing repository.

  • Product SEN-10125 | about 3 years ago

    Me too, me too! toborguru (at) toborguru (dot) net
    Thanks.

  • Product SEN-10125 | about 3 years ago

    Any luck? I’m about to tackle this, but if you have made progress it’s always better to avoid re-inventing the wheel.

  • Product SEN-10125 | about 3 years ago

    Might be because the ATMega series, using 8MHz & 16MHz crystals, doesn’t have a UART that can get closer than 3% clock skew at 115K. Many serial devices will not talk to a device that far out of spec.

  • Product SEN-10125 | about 3 years ago

    Will the AHRS code work with the new part? Are you shipping one to Jordi to get support? Inquiring minds want to know.

No public wish lists :(