Member #365466

Member Since: September 29, 2012

Country: United States

  • Product SEN-08502 | about 5 months ago

    Part Number SEN-08502 Ultrasonic Range Finder - Maxbotix LV-EZ0 Customer Number 365466

    Voltage for sensor coming from Arduino Uno 5 V Analog output is specified to be approximately 10 mV/inch We are reading the output into the Sketch Serial Windows (connected to Arduino) We are getting readings around 8” 13 9” 15 10” 17 11” 19

    This is roughly 1.7 / Inch

    What are we configuring or reading wrong? Answer: Figured it out! Arduino analog ranges from 0 to 1023. I will need to account for that!

No public wish lists :(