amk503

Member Since: April 4, 2008

Country: United States

  • News - Genius Boyfriend | about 5 years ago

    Yeah it starts out with “you’re a genius”. After a few years I’m lucky to get a blank stare and a “that sounds cool”.
    But then you have kids. They not only think your a genius, but they’re fascinated with your projects and they come up with their own. “Daddy can we build a boat with a motor for the new pool?”. Hell yeah we can.

  • Product ROB-00319 | about 5 years ago

    Dorsai65, the gearbox is small, about 10cm from the tip of one axle to the other. Each axle extends about 3cm from the gearbox. I can’t find precise specs anywhere, I don’t believe it was included with the product.
    I had no problem driving the motors with a SN754410 quad half H-Bridge. I used it on a small bot which weighed slightly under 1kg. In the high-torque configuration the bot zipped around at about normal walking pace, and had no trouble on slight inclines, thick carpet, etc.

  • Product CLS-09016 | about 5 years ago

    I’m thinking the modified gas powered RC cars cruising at 60mph will be the thing to beat :)

  • Product CLS-09016 | about 5 years ago

    Oh I’m so there. I was at the sparkfun building just a few days ago picking up parts for an autonomous bot I’m building. This is just too appropriate.

  • Product COM-08871 | about 5 years ago

    These are extremely thin and flexible, you don’t really need a specifically designed enclose, just a flat surface to stick it on.
    As an alternative you can peel these things off the front of a lot of old microwaves. Although, this one looks much cooler. (Having buttons like “popcorn” and “defrost” on a robotics project looks kind of silly)

No public wish lists :(