×

SparkFun will be closed for Memorial Day (5/30). Orders placed after 2pm MT on Friday (5/27) will process and ship out on Tuesday (5/31).

RyanOHoro

Member Since: April 22, 2006

Country: United States

  • This part suffers from a QC issue on the tab hinges where the tab plastic is not even. This causes the tab to open slightly sideways. I ordered 66 of these anticipating some QC issues. One of the other commenters mentioned a missing spring, but my parts all had 4 springs. The casing on some parts needed a small razor trim.

    Needing 64, of the 66 I received, 5 had 1 tab with this QC issue. I managed to salvage the parts by cannibalizing from the spares, but beware the issue when ordering. It is possible to trim the extra round protrusion to get even hinging.

    The parts function well enough for the price, looks good. Similar items else where can cost over $2.

  • Part size is approximately w2-5/8" x h13/16", ¼" solder lug length, 1" overall depth. Solder lugs are on ½" centers. There is a product image with a dimension ruler for further details.

  • I received this module with an angle header presoldered, not with two header options as pictured.

No public wish lists :(