avatar

trl

Member Since: April 8, 2008

Country: United States

  • Product TOL-10624 | about 3 years ago

    Happy AFD SFE!

  • Product SEN-10341 | about 3 years ago

    Yeah, i questioned that too. Now i understand that Voltage/1V means that it is a voltage mode unit (has built-in current sense resistor to convert current into voltage) and 1V means that the full scale current of 30A would read 1V (apparently the burden resistor is 1v/30a = 33.33333333 milli-ohms). Could measure quite accurately using Vref = 1v with 10-bit ADC in the Arduino.

  • Product WRL-10154 | about 3 years ago

    i think you need to update the specs listed and the datasheet which appear to be for the RFM22 no RFM22B.

  • Product PRT-10319 | about 3 years ago

    i’d agree with Member30927, it doesn’t seem to make sense that you’re selling a worse battery (from your description) for the same price because you got a better supplier ? What up, thx!

  • Product SEN-10266 | about 3 years ago

    38khz, which is the most common in modern remotes

  • Product COM-10165 | about 3 years ago

    i’m a recovering non-fuse-aholic :-) After numerous expensive lessons in recent years, i’m using more fuses in more places. Fuses are not supposed to be current-limiters, but just provide ‘catastrophic’ protection in WHOOPS cases. Proper fusing will likely protect ‘at least some of’ your circuit :-)

  • Product BOB-09868 | about 4 years ago

    toddkrein: Anyone had any luck connecting this to an Arduino? I’m using the 3.3V rail, and A0 as the input, and best case, yelling into it, I get maybe a 13-point offset from the nominal read of 300.
    Hooking the audio output up to a scope, I see almost nothing unless I tap it on the table top.

    i’m getting the same problem. Tried powering with 2.5v (2s rechargable nimh) and a 3v ldo and getting almost nothing on the scope. If i blow into the hole under the mems or hold my mouth right next to it, i can get a 100-200mv p/p signal, else nada.
    SFE, have you had any other reports of this problem? Thx!

  • Product KIT-10111 | about 4 years ago

    How are the current limiting resistor values (r1,r2 and r3) calculated? The red LED has vf ~2.2 so it seems like r1 should be (5-2.2)v / 0.08a = 35 ohms and r2=r3= (5-3.2)v / 0.08a = 22.5 ohms. What am i missing?

  • Product COM-09834 | about 4 years ago

    Perhaps using a tri-state buffer between the arduino pwm output and the driver (tri-stated when arduino pwm goes high)?

  • Product LCD-09393 | about 4 years ago

    SFE, could you please post the schematic and source code for v2.5? The versions you have now appear to be the v2 (with the 16f688). Thanks!

No public wish lists :(