×

With the recent surge in Omicron cases, shipping may be slower than stated times. We are working to build, ship and respond to everything as quickly as possible. Please see all COVID-19 updates here. Thank you for your continued support.

PPC

Member Since: April 8, 2008

Country: United States

  • In case anyone's curious about the power supply on this thing, it looks like the Edison alone uses about 1W (3W when actively transmitting on wifi). This board takes 7-15V in, 5V from USB, or 3.15-4.5V from a Li-ion battery (which it can charge at 190mA). It has a 5V 1A regulator on board that supplies the Edison (and peripherals?).

  • Can anyone post a higher res picture of the board?

    I'm trying to integrate this circuit into another and the schematic is horrible (full of vague or incorrect component descriptions). Is the v30 schematic listed the same as the board that is pictured?

  • I second this. It's a little difficult to follow the traces on this board. There are also J2-5 pads on the bottom. Does anyone know what these are?

No public wish lists :(