avatar

mattproc

Member Since: April 8, 2008

Country: United States

  • News - New Product Friday: Don't… | about 5 months ago

    It’s a bit late now, but i sure wish all of the little i2c sensor breakouts had the power and data pins in the same order. It would be nice to be able to build a little sensor bus by just plugging them into some stripboard or ribbon cable. Instead I have to make breakouts for breakouts :(

  • Product COM-11594 | about a year ago

    Do you have a picture or video of what it looks like lit up after sanding?

  • Product COM-11102 | about 2 years ago

    It is a perfectly normal color for a ROTAR

  • Product COM-10747 | about 2 years ago

    Did this go up in price or am I misremembering?

  • Product COM-10262 | about 3 years ago

    The datasheet says “Current per 3 LEDs(separable every 3LEDs): 60mA"
    Does that mean that this will draw (at max current for all leds) (30led/m)(5m)(60mA/3) = 3A?
    What can I use to drive this at close to full brightness? BlinkM MaxM? Shiftbar? (not looking to roll my own PWM solution)

  • Product BOB-09370 | about 5 years ago

    Yes! Wish it had come two weeks sooner so I wouldn’t have ordered a bunch of parts to bodge a supply together, but better late than never.
    From the description and the datasheet it looks like it is fine to tie the on/off to the input voltage to turn it on? Pullup resistor required?

No public wish lists :(