Member #38079

Member Since: April 23, 2008

Country: United States

  • Product SEN-10239 | about 2 years ago

    Well I connected it to an arduino, and the output is very noisy, it’s changing for 1% RH or 2% RH even after averaging 5 readings. is the sensor faulty?

  • Product SEN-10239 | about 2 years ago

    How could this be used with a raspberry pi?

  • Product SEN-09694 | about 2 years ago

    Ok, found the error: line 84 should be: x2=$(echo “scale=4; ($b1*($b62)/212)/216” | bc) I forgot to divide with 216.

  • Product SEN-09694 | about 2 years ago

    I’m having the same problem as hazmat - temperature reading is ok, pressure reading is too low (about 24 kPa).

    my (bash) code: http://pastebin.com/H0XexiTY

    output: ut=0x6e2a ut=28202 x1=6982.2070 x2=-2409.2948 b5=4572.9122 t=286.3070 temp=28.6307 ————————————- up=0xacd3e0 up=11326432 up=353951.0000 b6=572.9122 x1=2.1520 x2=-297.6457 x3=-295.4937 b3=80293.0126 x1=-1019.2410 x2=440576.0942 x3=109889.7133 b4=148778.8297 b7=1710362421.2500 p=22992.0133 x1=8066.2851 x1=373.9223 x2=-2581.0583 p=23091.0048

  • Tutorial - BMP085 Barometric Pressure Sensor Quickstart | about 2 years ago

    How do I read sensor data in linux?

No public wish lists :(