Member #38182

Member Since: April 24, 2008

Country: United States

  • Product WIG-11560 | about 2 months ago

    So I bought this for the $59.95 and it does work. However the documentation is missing some important basic information. My question is: When beep is detected, what is the serial data rate and the data pattern coming out of the serial port TX for each of the 16 beep channels? Also, the serial port has a RX pin, can this be used for anything?

  • Product WRL-10663 | about 2 months ago

    Need help: Having problem with receiver sensitivity - I programmed this device to 103.5 MHz and am running an RF Signal Generator at 0dB, 1kHz tone, 50kHz deviation within 2 feet of the headphones/antenna. The signal is barely getting through but I can faintly hear the 1 kHz tone. Anyone elese have this problem and did you solve it? I may not have a bit flipped properly in the registers. New to this IC, otherwise it responds as predicted.

  • Product SEN-10126 | about a year ago

    I too need longer operating range, but I only need 4 to 6 inches. The range I am getting now is about 1 inch.

  • Product SEN-08630 | about a year ago

    What is the usable operating range of this device?

  • Product PRT-08872 | about a year ago

    Dave, where can I find this article now, 2/19/13?

  • Product BOB-08669 | about a year ago

    DO you have this rev posted, would like to see it. Ron

No public wish lists :(