Bpaton

Member Since: April 26, 2008

Country: Australia

Profile

Programming Languages

C, C++, C#, Visual Basic, Ruby, Java

Universities

Monash University, Australia

Expertise

Psychology, Neuroscience, Philosophy of Mind, Electronics & Computer Engineering

  • Product WIG-12000 | about 3 months ago

    is there any data on the delay between a trigger being received and the onset of the appropriate sound?

  • Product WRL-12580 | about 6 months ago

    WRL-12579 has a similar price increase relative to the module.

  • Product ROB-11699 | about 6 months ago

    This driver board was used as part of a bomb making montage on episode six, season one of the Blacklist TV show. At approximately 20s into the episode someone is soldering something to the board. Turns out the bomb is dirty (radioactive) bomb.

  • Product WRL-12579 | about 6 months ago

    Why the big price jump ($35) from the module to this breakout board (with the module). the board plus two capacitors worth that much?

  • Product TOL-11702 | about a year ago

    DSO Quad, about twice the price but with four channels:

    https://www.sparkfun.com/products/10388

  • Product DEV-11712 | about a year ago

    The mechanical drawing of the bottom of the board in the zip file linked above (Mechanical Drawings) contains a 231 byte empty PDF. The mechanical drawing of the top of the board seems fine.

  • Product TOL-10720 | about 3 years ago

    The Dimensional Drawing link is not quite right I get this when I click on it:
    AccessDenied
    Access Denied
    28B3AF6F1812D2BD

    3ox9hQ9g1lnsObEgiQwYVty7cusYbfeTNx6QcbcoExBgkCDK/D+nmRA/u+J7prqe

  • Product TOL-10719 | about 3 years ago

    The Dimensional Drawing link is not quite right I get this when I click on it:
    AccessDenied
    Access Denied
    1C6037D579DBA683

    fzjV0yIdiWXpKv1UtXvr+IIosfoRShfK4GsrFPROZblLQprrd6i+ayNBc/EmpKZ1

  • Product TOL-10721 | about 3 years ago

    The Dimensional Drawing link is not quite right I get this when I click on it:
    This XML file does not appear to have any style information associated with it. The document tree is shown below.

    AccessDenied
    Access Denied
    9CC43FA3B9B6F106

    HyQwzo0C/uRHOyqxVmMKJ3HaHhGO8mGEgl/m/MfBbnF987u2Ec2yqeqkrhP9caCt

  • Product DEV-10182 | about 3 years ago

    Why not buy one of these:
    http://www.pololu.com/catalog/product/707
    Or these:
    http://www.pololu.com/catalog/product/708
    And the more expensive VHN3 has the current sense circuit built in. Sure the form factor is not an Arduino Shield but they both cost significantly less.

No public wish lists :(